Tool/software:
Hi
While testing LLC converter with below specification
Input:- 360V to 410V
Output: - 400V
we are getting the audible noise from LLC converter during No condition. after adding minimum load there no noise from system.
RefDes | Value | Unit |
RBLKupper | 14.97 | MΩ |
RBLKlower | 124 | kΩ |
RBWupper | ||
RBWlower | 6.6 | KΩ |
CISNS | 150 | pF |
RISNS | 42 | Ω |
CVCRupper | 22 | pF |
CVCRlower | 2700 | pF |
Lr | 11 | uH |
Lm | 48 | uH |
Cr | 0.054 | uF |
CSS | 470 | nF |
RLLupper | 820.00 | KΩ |
RLLlower | 750.00 | KΩ |
Please check attached values, suggest which area getting impacted. to eliminate the noise which component needs change.
Thanks & Regards
Eswara rao