Other Parts Discussed in Thread: BQSTUDIO
Tool/software:
In TRM 14.2.5.1
There are some miss-print in the document.
'Enabled PF A' consists of bits below.
RSVD / SOTF / RSVD / SOT /SOCD/ SOCC/ SOV/ SUV
but your guide is different.
RSVD (Bit 7): Reserved. Do not use.
OTF (Bit 6): Overtemperature FET
1 = Enabled (default)
0 = Disabled
RSVD (Bit 5): Reserved. Do not use.
PF_OTCE (Bit 4): Overtemperature
1 = Enabled (default)
0 = Disabled
RSVD (Bits 3–2): Reserved. Do not use.
SOT (Bit 4): Safety Overtemperature
1 = Enabled
0 = Disabled (default)
SOCD (Bit 3): Safety Overcurrent in Discharge
1= Enabled
0 = Disabled (default)
SOCC (Bit 2): Safety Overcurrent in Charge
1= Enabled
0 = Disabled (default)
SOV (Bit 1): Safety Cell Overvoltage
1 = Enabled
0 = Disabled (default)
SUV (Bit 0): Safety Cell Undervoltage
1 = Enabled
0 = Disabled (default)
please check and guide me correctly.
thanks,