Other Parts Discussed in Thread: UCC28C53, , UCC28700-Q1, UCC28730
Tool/software:
Hi Team,
We are developing an isolated flyback converter to be used as an auxiliary power supply in inverter and battery applications. The key design specifications are:
-
Input voltage: 80 VDC to 1000 VDC
-
Outputs: 18 VDC and 24 VDC
-
Output power: ~45 W
-
Isolation: Required
Based on functionality, BOM cost, and expected performance, we have shortlisted a few TI flyback controllers and reviewed available application notes and reference designs.
To finalize the selection, I would appreciate your input—particularly if you have experience or feedback from similar customer applications operating over such a wide input range. Any known challenges or design considerations would also be helpful.
The controllers we are currently considering are:
-
UCC28C56HQDRQ1 / UCC28C53
-
UCC28740
-
UCC28700-Q1
We would greatly value your recommendation or insights that could help confirm the best fit for this use case.
Thank you in advance for your support!