Other Parts Discussed in Thread: TPS56C231
Tool/software:
Hi team,
My customer want to know about the TPS568231's temperature performance and power loss during below application, since they cannot find the data from WEBENCH
Can you please help provide the data?
|
|
TPS568231 |
TPS568231 |
|
Vin |
12.0V min:9.6V ~ max:14.4V |
12.0V min:9.6V ~ max:14.4V |
|
Vo |
0.800V |
1.88V |
|
Io |
6.168A |
4.792A |
|
Lo |
0.47uH |
1.0uH |
|
Fsw |
800kHz |
800kHz |
Thanks