Other Parts Discussed in Thread: BQ24610
Tool/software:
Hi,
Please help me to review the circuit schematic
Type-C Alt mode switch driver :TUSB1046A-DCIRNQR
The fuction of the design: is to use SoC to provide independent USB3.2 Gen and DP signal for Type-C Alt mode
PD IC : TPS25730D
The fuction of the design: is to negotiate 20V with Type C adapter, 5A function for local battery charging and system operation
Charger IC:BQ24610
The fuction of the design: is for Step-by-step charging for 4 series and 1 parallel polymer lithium batteries. The battery is fully charged at 18V. The relevant battery information and charging settings are noted in the circuit diagram