Tool/software:
Hi Team,
I'm going to use two VCSELs in series.
I'm trying to control PWM(external strobe).
Please recommend a DRIVER IC that can be used.
VCSEL information is as follows
VCSEL specifications,
IF : 5A
VF : 2.1V
Quantity : 2 EA (Serial Configuration)
Flash timeout requirement : support required from microseconds to milliseconds
Input Power : 12V
We would appreciate it if you could provide us with an applicable driver ic and configuration circuit.