Other Parts Discussed in Thread: UCC2808A-2Q1, UCC2808A-1Q1, LM25037-Q1, LM25037
Tool/software:
Hi,
I’m currently working on the design of a 300W isolated full-bridge converter electric bike application, with the following specifications:
-
Input Voltage: 60–75 VDC
-
Output Voltage: 12 VDC
-
Output Current: 25 A
-
Topology: Full-Bridge Isolated
-
Switching Frequency: 100 kHz
-
Isolation Requirement: ≥ 3 kV
-
Target Efficiency: ≥ 92%
While exploring available options, I came across the LM5045 full-bridge PWM controller and wanted to check with you:
-
Would LM5045 be a suitable choice for this application, or would you recommend another controller better suited for this power level and EV use case?
-
Could you please share any available reference designs, application notes, or design guidelines for isolated full-bridge DC-DC converters in this voltage and power range?
-
Additionally, if possible, could you guide me on transformer design recommendations (core selection, turns calculation, winding arrangement, and auxiliary bias winding implementation) compatible with your recommended controller?
I would really appreciate your advice and any reference material you could share for this design.
Thank you very much in advance for your support!