Other Parts Discussed in Thread: TPS25751
Tool/software:
We are currently implementing a USB-PD based battery charging and system power solution using BQ25730 in conjunction with TPS25751 for a project requiring:
System Load: 5A
Battery Charging Current: Up to 2A
Input Voltage Range: 11.2V to 16.8V (PD negotiated)
Battery Voltage: 4-cell Li-Ion
Charger Output (VSYS): 11.2V to 16.8V
Kindly review the schematics of battery charging IC attached below.