Tool/software:
Please recommend the following switch power supply chips: a 6V input 0.85V output 40A switch power supply chip that supports 2.5MHz, a 24V input 12V6A output switch power supply chip that supports 2.5MHz frequency and can support external clocks; A switch power supply chip with 24V input and 5V14A output, supporting a frequency of 2.5MHz and capable of supporting external clocks; 12V input 0.85V40A output can support a switch frequency of 2.5mhz and an external clock switch power chip; 12V input 0.85V40A output can support 2.5mhz switching frequency and external clock switching power supply chip; 12V input 3.3/5/1.2V output 5A, supports 2.5MHz frequency and can support external clock switch power chip; The above chips need to support hollow inductors and be used in nuclear magnetic resonance equipment. Inductors with magnetic cores cannot be used;