Tool/software:
Hi TI Expert,
The TPS43060 is used to boost from 20V-38V/5A to 42V/3A - 54.6V/2.5A for charging the lithium battery pack of an electric scooter with CC/CV.
The charging current and voltage are modulated by the PWM wave output from the MCU. Please review the feasibility of the circuit.
If possible, help simulate the circuit parameters of the CC/CV loop.
Thanks and Best Regards!
Sammy