Part Number: UC3843A
Other Parts Discussed in Thread: UC3843
Tool/software:
Dear Sir,
I want to design a buck converter Rating of
Input= 55-80 V DC
Output= 50V,10A
with IC UC3843 at a switching frequency of 51Khz.
Mosfet used is Rm150N100 with gate on res.= 7.9ohm & gate off resistance =5.7ohm
Inductor =50uH
IN below image Ch1 yellow is gate pulse and Ch2 green is drain to source voltage.
please help to improve my gate pulse waveform
this image is taken on input=60V and output is 50V 3A load.

Thanks and Regards