Tool/software:
Hi TI Team,
I have a design requirement where I need 4 isolated outputs, each rated at 5V / 0.2A.
Do you have a suitable IC and an off-the-shelf transformer recommendation for this application?
I have either 5V or 24V available as the input supply.
Basic isolation is acceptable, though reinforced isolation is preferred.
Please suggest suitable options.