Part Number: TPS40322
Tool/software:
Hi,
As per the datasheet, considering the max values of HRDV & LDRV pull up & down resistances and a Rg of 5 ohms & VDD = 5V,
1. HDRV source current = 4.9/(2.5+5) = 0.65A
2. HDRV sink current = 4.9/(1.6+5) = 2.33A
3. LDRV source current = 4.9/(2.5+0) = 1.96A
4. LDRV sink current = 4.9/(1.3+0) = 3.78A
Are the above calculations are correct?
And to consider the junction temperature rise based on the power dissipation of the controller, there is no specific graphs in the datasheet for HRDV & LDRV gate currents vs Junction Temperature.
Request your support on this concern.
Regards,
Arun Gomathi R
Hardware Design Engineer
DATA PATTERNS INDIA LTD
Chennai.