Tool/software:
I'm designing a circuit to charge a 12V lead-acid battery using the BQ24450DWTR IC.
Key charging parameters are:
-
Float voltage: ~13.8 V
-
Boost voltage: ~14.7 V
-
Maximum charge current: ~300 mA
-
Pre-charge current: ~10 mA
-
Charging should be disabled below 0°C or above ~50°C
Do I need to use an NTC thermistor to control the charging temperature range?
If so, how should I connect and configure the NTC for proper temperature-based charging cutoff?
If so, how should I connect and configure the NTC for proper temperature-based charging cutoff?