Tool/software:
Hello Team,
The recommendation for ESR of output capacitor is 2ohm max as per datasheet. Could you please let me know at what frequency range I should be meeting this ESR requirement?
Please refer the design requirements below.
Vin = 6V to 16V
Vout = 5V
Iout = 30mA to 50mA
Load frequency = 1kHz
Cout = 10uF
Thanks in advance,