Tool/software:
Hello:
The current customer requires a synchronous switch buck converter that supports multiple output fast charging protocols, supports USB-C interface, PD3.1/PPS protocol, and does not require an I2C interface. The input voltage range is 7V-32V, and the output voltage range is 3.3V-21V. Please help recommend, thank you!!!