TPS27SA08: TPS27SA08

Part Number: TPS27SA08
Other Parts Discussed in Thread: TPS1HB50-Q1, TPS1HB35-Q1

Tool/software:

My customer need a ‘current limit switch and load switch‘ which can fit the follow features:

  • Minimum supply voltage < 12V
  • Maximum supply voltage > 35V
  • Maximum limiting current >= 5A
  • Support soft start
  • Support OCP/TSD/OVP Protection: Auto-recovery
  • Adjustable current limit
  • The package is preferably compatible with QFN3*3-16

Did TPS27SA08 fit these features? Is there a more recommended product?

Best,

Ari