TPS62423-Q1: TPS62423QDRCRQ1

Part Number: TPS62423-Q1

Tool/software:

Dear TI FAE, 

This is Timothy from Tokyo Electron Device Asia Pacific Limited. 

Tokyo Electron Device Asia Pacific Limited puchased 3,000pcs of TPS62423QDRCRQ1 in July. 

I delivered to customer and customer discovered that the Bag Seal Date of this 3,000pcs is 070623 which is 2 years ago. 

As shown in the MSL lever 3 caution, calculated shelf life in sealed bag: 24months at <40℃ and <90 relative humidity (RH) 

In conclusion, the shelf life expired when TED/customer received the product. 

Please reference the follwoing invoice information and check if TI can arrange a exchange for this 3,000pcs. 

Invoice number 5521852562 

Invoice date 19Jul2025 

Tl waybill number 429080066