LM74930-Q1: POWER_SURGE_PROTECTION

Part Number: LM74930-Q1

Tool/software:

Hi Team,


We have a requirement for the Surge protection circuit requested from customer as attached below.

Could TI Suggest whether the IC LM74930-Q1 Can capable of protecting surges as per the requirement. or TI Could suggest IC, which meets our requirement.

Input Voltage Range of our system - 9 to 36V.

Application : Automobile.