LM5137-Q1: What is the optimal circuit configuration?

Part Number: LM5137-Q1
Other Parts Discussed in Thread: LM5137F-Q1-EVM12V

Tool/software:

Dear TI experts,

I am considering a DC-DC step-down controller. The specifications are as follows:

Input voltage:48.0V(24 to 70V)

Output voltage:15.0 ± 0.1V

Output current:max. 40A

Best regards,

Ikuta