Other Parts Discussed in Thread: LM25037
Tool/software:
Hello Team,
I am planning to use UCC28251 for our application with below requirements:
Topology: Full Bridge (Hard switched)
Input: 660V (Fixed)
Output: 54V
Output power: 50W to 400W variable
Isolation: Yes 3kV
Efficiency>90%
Heatsink for Mosfets: Yes.
For supporting Higher voltage we are using an TI isolated gate driver with UCC28251.
1 .Do you suggest any inputs before we finalize the ICs.
especially because of any IC limitation for high voltage input and impact of hardswitching.
2. Any references of design.