Tool/software:
Hi
My product is the BMS system for drones.
I use BQ40z50 4S 4500 mAH output 100A
Rsense = 1mΩ
"Calibration","Current","CC Gain","0.984","mOhm"
"Calibration","Current","Capacity Gain","0.984","mOhm"
"Settings","AFE","AFE Protection Control","71","hex"
"Protections","AOLD","Latch Limit","0","-"
"Protections","AOLD","Counter Dec Delay","10","s"
"Protections","AOLD","Recovery","5","s"
"Protections","AOLD","Reset","15","s"
"Protections","AOLD","Threshold","ff","hex"
"Protections","OCD1","Threshold","-32767","mA"
"Protections","OCD1","Delay","255","s"
"Protections","OCD2","Threshold","-32767","mA"
"Protections","OCD2","Delay","255","s"
AOLD= ff so 100A current cutoff
"Protections","OCD1","Threshold","-32767","mA"
"Protections","OCD1","Delay","255","s"
"Protections","OCD2","Threshold","-32767","mA"
"Protections","OCD2","Delay","255","s"
But only Max= -32767mMolicel_P45B_CHEM_ID_7833_4350mAH.gg.csvA my project demand is 100000mA
I must change other Battery chip?
autocar