TPS536C9T:Implement a dual phase 180a (single-phase 90a) output buck circuit with a recommended operating frequency of 1mHz for the controller

Part Number: TPS536C9T

Tool/software:

Project Objective: Two-phase, 180A output, 500kHz-1MHz.

Key components used: TPS536C9T (TI controller), JWH7069 (non-TI DrMOS), C2000 (TI DSP master control).

Specific questions: 1. Can TPS536C9T serve as the control chip for a two-phase 180A output BUCK circuit? Are its PWM output drive levels and timing compatible with JWH7069's input requirements? 2. How should the current sensing circuit of TPS536C9T be configured to read the signal output from JWH7069's SPS pin? 3. Are there any relevant reference designs or application notes? Alternatively, is there a better recommended approach to achieve this? Thank you very much for helping me with these questions.