TPS25750: Looking for PD controller with CC logic control for USB hub design

Part Number: TPS25750

Tool/software:

I'm designing a USB hub with input port as Type C 3.1 with PD 3.0 and also has a one of the output port as Type C for charging the external devices. So I'm looking for a PD controller which can be used as source and sink also which performs the CC logic control .