Part Number: LM25185
Other Parts Discussed in Thread: LM5181, LM5185EVM-SIO
Tool/software:
Hello,
I'm designing an isolated power supply with the following specs:
- input 24 VDC,
- three isolated outputs 13 VDC/60 mA each,
- max. output power about 2.3 W,
- if possible, output power expansion (possibly up to 17.5 W) with minimal/small changes as a future upgrade,
- PCB area ~30 mm x 35 mm.
The SLOA327A document suggested using a flyback controller for scalable output power up to 50 W. I selected the LM25185 IC mainly for this reason. Do you support this part choice?
I used the LM25185-DESIGN-CALC Excel worksheet to calculate the required transformer parameters:
- Nps = 1:1,
- Ipk = 1,4 A,
- Lpri = 80.6 µH.
However, obtaining a suitable flyback transformer which is compact, has three identical (1:1) secondaries and is easily sourced, is quite difficult.
Is it possible to obtain three isolated outputs from LM25185 with three 1:1 coupled inductors such as Bourns SRF1260 [1] by connecting their primary windings either in series or parallel?
There are also flyback transformers like Würth 750313443 [2] and 750315829 [3] with 1:1 single windings. Is it possible to drive them with a single LM25185 with the transformers' primaries series- or parallel-connected to support three isolated outputs? Three 750313443 transformer primaries in series would have 27 µH of primary inductance. This is lower than the value suggested by LM25185-DESIGN-CALC. Would this cause problems?
Looking forward to your comments. Thanks in advance.
[1] Bourns SRF1260 datasheet: www.bourns.com/.../srf1260.pdf
[2] Würth 750313443 datasheet: www.we-online.com/.../750313443.pdf
[3] Würth 750315829 datasheet: www.we-online.com/.../750315829.pdf