Tool/software:
Hello Team,
We are using TPS75201MPWPREP to convert 5V to 3.3V. Load current is 0.101A .
what should be the input and output capacitor value?
please suggest part number of input and output capacitor as well.
Regards,
San
Tool/software:
Hello Team,
We are using TPS75201MPWPREP to convert 5V to 3.3V. Load current is 0.101A .
what should be the input and output capacitor value?
please suggest part number of input and output capacitor as well.
Regards,
San
Hi San,
For a typical application, an input bypass capacitor (0.22 μF−1 μF) is recommended for device stability. Solid tantalum electrolytic, aluminum electrolytic, and multilayer ceramic capacitors are all suitable for CIN.
The minimum recommended Output capacitance value is 47 μF, and the ESR must be between 100 mΩ and 10 Ω. Solid tantalum electrolytic, aluminum electrolytic, and multilayer ceramic capacitors are all suitable, provided they meet the requirements described in this section. Larger capacitors provide a wider range of stability and better load transient response.
Thanks
Ishaan