Other Parts Discussed in Thread: LM25037, UCC2808A-1,
Tool/software:
Hi Team,
I am Ratnesh Maggar from CG Power and Industrial Solutions Ltd. We are working in the Railway sector and are currently developing a new DC-DC power supply module in compliance with the IEC 60571 standard.
Could you please help us select a reliable low-power PWM controller and suggest any new technologies or reference designs suitable for our requirements, based on the specifications mentioned below?
Specification for Power Supply Development | |
Input voltage | 40v to 160v |
Power | 300W for both ouput |
Output voltage | ±15V |
Isolation | 3000Vac |
Output current | 10A |
Efficiency | 88 to 89% |
Topology | push-pull |
Regards,
Ratnesh Maggar