Tool/software:
Hi Team,
I wished to design a module which supports 3.3V, 5V 12V and 24V output voltage with minimal design variants. As per the datasheet and webench, inductor values suitable are,
Output Voltage | Inductor Value (Datasheet) | Inductor Value (WeBench) |
3.3V | 10uH | 8.2uH |
5V | 15uH | 12uH |
12V | 33uH | 22uH |
24V | - | 22uH |
Input Voltage: 34V ~ 36V
Kindly provide some insights into the following,
1) Is 15uH Inductor suitable for 3.3V and 5V output ?
2) Is 22uH Inductor suitable for 12V and 24V output ?
3) What is the Max. supported output capacitance ?
Regards,
Shashank