Tool/software:
Dear Team,
Does the power regulator, LMS1587CSX-ADJ/NOPB can be used to power analog and digital power for ADC and DAC ICs.
I want the regulators which have good EMI/EMC capabilities as my application is robust to these.
My requirement regulators,
Input voltage - minimum 4.5V & maximum 13V
Output voltage - minimum 1.5V & maximum 5.5V
Output current requirement - minimum 2.5A or 3A
EMI/EMC robust regulator.
Please suggest a part number for my application,
Regards,
Abhishek