TPSM82810: TPSM82810SILR

Part Number: TPSM82810

Tool/software:

I am currently using the EN6347QA power module in my design. The part has the following key operating specifications:

  • Input Voltage Range: 2.5 V to 6.6 V

  • Output Voltage Range: 0.75 V to (VIN – VDO)

  • Output Current Range: Up to 4 A

  • Operating Ambient Temperature: –40 °C to +105 °C

  • Operating Junction Temperature: –40 °C to +125 °C

Since this part plays a critical role in my application, I am looking for a military-grade (MIL-STD or QML-qualified) alternative that matches the same specifications and preferably the same pinout/package (38-pin) to avoid redesign.

Could you please confirm if TI has a direct or near-direct military-qualified equivalent of the EN6347QA?
If not, could you suggest any close alternatives with similar electrical and mechanical characteristics that meet MIL or extended temperature and reliability standards?