TPS7A4501-SP: TPS7A4501-SP — Safe Reverse Current (Backfeed) Limit on VOUT (≈2 mA)

Part Number: TPS7A4501-SP


Tool/software:

I am using the TPS7A4501-SP LDO configured for a 3.7 V output. In my application, there are conditions where an external circuit can backfeed current into the regulator output (VOUT) while VIN is at its normal operating voltage (i.e., VIN > VOUT). Backfeed current: approximately 2 mA (DC) into VOUT. Regulator input: VIN > VOUT at all times.

Can the TPS7A4501-SP safely tolerate ≈2 mA of reverse current into VOUT without reliability concerns? If not 2mA, how much current can it tolerate?

If not recommended, what failure or degradation mechanisms might occur (e.g., reverse conduction through internal pass transistor)?

Thank you for clarifying how much reverse current the TPS7A4501-SP can tolerate and what design precautions are advised.