Other Parts Discussed in Thread: TUSB544,
Tool/software:
Hi Team,
May I have your support to find a closet device here? Thanks!
USB Type-C Linear Redriver
Operating Voltage: 1.8V
USB Transmission: Supports USB 3.2 Gen1
DP Transmission: Supports DisplayPort 1.4 HBR3 (8.1Gbps)
Headphones: Supports digital headphones/analog headphones; l
ow power mode supported when there is no data transmission
Communication: I2C
Operating Temperature: -20℃ to 85℃
Package: QFN 3mm*4mm