Other Parts Discussed in Thread: TPS25751, BQ25798, BQ25731
Dear Team,
We are using the PTPS25751DREFR for USB-PD source/sink management and the BQ25792 as the battery charger in our design. The schematic is attached for your reference.
We would like to understand how much of this system can operate autonomously, without any host-side (I²C) intervention or firmware configuration.
Our requirement is to obtain approximately 7.4 V / 5 A at the VSYS output of the BQ25792, with VBUS/PoE input around 12 V, while ensuring that the battery continues to charge at a reasonable rate. The system will be primarily wall-powered, switching to battery power only when the external input is unavailable.
Could you please review the schematic and help clarify the following points:
-
Autonomous operation: To what extent can the PTPS25751DREFR and BQ25792 function independently without I²C programming? Are the current strap configurations sufficient to meet the above power requirements?
-
Minimal configuration path: If I²C configuration is necessary, can the MPU (powered from the default VSYS output) subsequently configure both ICs at runtime to enable full performance?
-
Programming and tools: Can these devices be programmed using any standard I²C host (e.g., Arduino, STM32, or other generic MCU), or is a dedicated interface or GUI tool required? Since the Aardvark adapter is quite expensive for early prototype builds, we would appreciate any low-cost alternatives or evaluation tools you can suggest.
-
Design optimization: Any recommendations to further reduce software dependency or make the charger + PD controller combination more self-sufficient would be extremely helpful.
- Additionally, could you advise on thermal management considerations when drawing up to 5 A from VSYS, and any layout or component recommendations to ensure reliable operation at that load.
Thank you for your time and support. We look forward to your feedback on our schematic and guidance to optimize this implementation.TI_power_review.pdf