The above subject Texas Instrument's PN has a pending request for IBM PN release :
=====================
Please complete the attached questionnaire and return to IBM within 5 business days along with the following pieces of information:
1. Device Qualification Report (includes ESD and Latch Up test results)
2. Technology Qualification Report (WLR/fWLR), if not previously provided
3. Package Qualification Report, if not previously provided
4. Export control information:
a. Harmonized Tariff Schedule (HTS)
b. Export Control Classification Number (ECCN)
If the ECCN indicates an encrypted component (ie 5A002, etc), the following additional information is also required:
c. Commodity Classification Automated Tracking System (CCATS) or Encryption Registration Number (ERN).
d. Applicable Regulatory Reference Number: 740.17 (b)(1), 740.17 (b)(2) or 740.17 (b)(3)Unrestricted)
If you have any questions or concerns, please don't hesitate to contact me.
Component Memory Qualification Questionnaire CMQQ 20250410 multi-die TPS546C25VBDR.xlsx