Other Parts Discussed in Thread: TPS54260, TPS3808
Content:
We are using your microcontroller (TMS5704357BGWTEP), power IC (TPS54260MDGQTEP), and reset IC (TPS3808G01MDBVTEP) in our design.
Based on our configuration, the system conditions are as follows:
When we set the POR and UVP thresholds as shown below, the UVP threshold (1.084V) is triggered after the MCU's minimum operating voltage (1.14V) is already violated in the worst-case scenario for the 1.2V power rail.
The same situation applies to the 3.3V power rail as well.
Is this usage acceptable?
If there is a more appropriate configuration, we would appreciate your advice.
System Conditions:
- TMS5704357BGWTEP: 1.14V–1.32V, 3.00V–3.60V
- TPS54260MDGQTEP (1.2V rail): 1.1825V–1.2100V–1.2375V
- TPS54260MDGQTEP (3.3V rail): 3.2210V–3.3066V–3.3931V
- TPS3808G01MDBVTEP (1.2V POR release): 1.101V–1.173V
- TPS3808G01MDBVTEP (1.2V UVP release): 1.084V–1.139V
- TPS3808G01MDBVTEP (3.3V POR release): 2.991V–3.199V
- TPS3808G01MDBVTEP (3.3V UVP release): 2.946V–3.106V