Other Parts Discussed in Thread: TPS62932, TPS54338, TPS62933
We are using TPS62175DQCR in our design for 20V → 2V buck conversion. Due to supply constraints, we are looking for a drop-in replacement with the same WSON-10 footprint and pinout. Application details: - Input voltage: 20V - Output voltage: 2V - Output current: ~500mA - Package: WSON-10 (3x2 mm) Please suggest the best alternate part from TI that can be used as a direct replacement or with minimal changes.