I'm having an issue with the accuracy of the Gas Gauge at low SOC. The application is a 1s1p Li-ion battery with a backup power draw of 14W. Under a 14W load when the battery is allowed to fully discharge until the over-discharge protection fets activate, there is still 9% SOC in the Remaining Capacity. If I reduce the load to 4W, then the remaining capacity at full discharge is 6%. This is still not zero, but it's getting better and closer to the ideal of 0% at lighter loads. I'm guessing that if the discharge power is further reduced that the GG will be able to report 0% when the battery is completely discharged. The Remaining Capacity calculation is supposed to account for the load power, including the resistive drop that will drive an early termination. Why does the Impedance Track Algorithm fail to work properly?
The DF file:
[Header] | |
bq EVSW Version | 0.9.59 |
DeviceName | bq27541 v2.00 |
Time | 1/24/2012 9:45:13 AM |
[Safety(Configuration)] | |
OT Chg | 60 |
OT Chg Time | 5 |
OT Chg Recovery | 45 |
OT Dsg | 70 |
OT Dsg Time | 5 |
OT Dsg Recovery | 60 |
[Charge Inhibit Cfg(Configuration)] | |
Chg Inhibit Temp Low | 0 |
Chg Inhibit Temp High | 60 |
Temp Hys | 5 |
[Charge(Configuration)] | |
Charging Voltage | 4000 |
Delta Temp | 5 |
Suspend Low Temp | 0 |
Suspend High Temp | 60 |
[Charge Termination(Configuration)] | |
Taper Current | 150 |
Min Taper Capacity | 25 |
Taper Voltage | 100 |
Current Taper Window | 40 |
TCA Set % | 99 |
TCA Clear % | 95 |
FC Set % | 99 |
FC Clear % | 98 |
DODatEOC Delta T | 10 |
[Data(Configuration)] | |
Rem Cap Alarm | 150 |
Initial Standby | -10 |
Initial MaxLoad | -4000 |
Cycle Count | 3 |
CC Threshold | 1200 |
Design Capacity | 1500 |
Design Energy | 5550 |
SOH Load I | -600 |
Device Name | Jurojin |
[Discharge(Configuration)] | |
SOC1 Set Threshold | 150 |
SOC1 Clear Threshold | 175 |
SOCF Set Threshold | 75 |
SOCF Clear Threshold | 100 |
[Manufacturer Data(Configuration)] | |
Pack Lot Code | 0 |
PCB Lot Code | 0 |
Firmware Version | 0 |
Hardware Revision | 0 |
Cell Revision | 0 |
DF Config Version | 0 |
[Lifetime Data(Configuration)] | |
Lifetime Max Temp | 36.6 |
Lifetime Min Temp | -38.8 |
Lifetime Max Pack Voltage | 4303 |
Lifetime Min Pack Voltage | 2299 |
Lifetime Max Chg Current | 2047 |
Lifetime Max Dsg Current | -4684 |
[Lifetime Temp Samples(Configuration)] | |
LT Flash Cnt | 37 |
[Registers(Configuration)] | |
Pack Configuration | 8135 |
[Lifetime Resolution(Configuration)] | |
LT Temp Res | 1 |
LT V Res | 25 |
LT Cur Res | 100 |
LT Update Time | 60 |
[Power(Configuration)] | |
Flash Update OK Voltage | 2500 |
Sleep Current | 10 |
Hibernate I | 8 |
Hibernate V | 2400 |
FS Wait | 0 |
[Manufacturer Info(System Data)] | |
Block A 0 | 0 |
Block A 1 | 0 |
Block A 2 | 0 |
Block A 3 | 0 |
Block A 4 | 0 |
Block A 5 | 0 |
Block A 6 | 0 |
Block A 7 | 0 |
Block A 8 | 0 |
Block A 9 | 0 |
Block A 10 | 0 |
Block A 11 | 0 |
Block A 12 | 0 |
Block A 13 | 0 |
Block A 14 | 0 |
Block A 15 | 0 |
Block A 16 | 0 |
Block A 17 | 0 |
Block A 18 | 0 |
Block A 19 | 0 |
Block A 20 | 0 |
Block A 21 | 0 |
Block A 22 | 0 |
Block A 23 | 0 |
Block A 24 | 0 |
Block A 25 | 0 |
Block A 26 | 0 |
Block A 27 | 0 |
Block A 28 | 0 |
Block A 29 | 0 |
Block A 30 | 0 |
Block A 31 | 0 |
Block B 0 | 0 |
Block B 1 | 0 |
Block B 2 | 0 |
Block B 3 | 0 |
Block B 4 | 0 |
Block B 5 | 0 |
Block B 6 | 0 |
Block B 7 | 0 |
Block B 8 | 0 |
Block B 9 | 0 |
Block B 10 | 0 |
Block B 11 | 0 |
Block B 12 | 0 |
Block B 13 | 0 |
Block B 14 | 0 |
Block B 15 | 0 |
Block B 16 | 0 |
Block B 17 | 0 |
Block B 18 | 0 |
Block B 19 | 0 |
Block B 20 | 0 |
Block B 21 | 0 |
Block B 22 | 0 |
Block B 23 | 0 |
Block B 24 | 0 |
Block B 25 | 0 |
Block B 26 | 0 |
Block B 27 | 0 |
Block B 28 | 0 |
Block B 29 | 0 |
Block B 30 | 0 |
Block B 31 | 0 |
Block C 0 | 0 |
Block C 1 | 0 |
Block C 2 | 0 |
Block C 3 | 0 |
Block C 4 | 0 |
Block C 5 | 0 |
Block C 6 | 0 |
Block C 7 | 0 |
Block C 8 | 0 |
Block C 9 | 0 |
Block C 10 | 0 |
Block C 11 | 0 |
Block C 12 | 0 |
Block C 13 | 0 |
Block C 14 | 0 |
Block C 15 | 0 |
Block C 16 | 0 |
Block C 17 | 0 |
Block C 18 | 0 |
Block C 19 | 0 |
Block C 20 | 0 |
Block C 21 | 0 |
Block C 22 | 0 |
Block C 23 | 0 |
Block C 24 | 0 |
Block C 25 | 0 |
Block C 26 | 0 |
Block C 27 | 0 |
Block C 28 | 0 |
Block C 29 | 0 |
Block C 30 | 0 |
Block C 31 | 0 |
[IT Cfg(Gas Gauging)] | |
Load Select | 1 |
Load Mode | 1 |
Max Res Factor | 15 |
Min Res Factor | 3 |
Ra Filter | 500 |
Terminate Voltage | 3000 |
ResRelax Time | 200 |
User Rate-mA | 4000 |
User Rate-mW | 140000 |
Reserve Cap-mAh | 100 |
Reserve Cap-mWh | 370 |
Max Scale Back Grid | 4 |
Max DeltaV | 200 |
Min DeltaV | 0 |
Max Sim Rate | 2 |
Min Sim Rate | 20 |
Ra Max Delta | 44 |
Qmax Max Delta % | 5 |
DeltaV Max Delta | 10 |
[Current Thresholds(Gas Gauging)] | |
Dsg Current Threshold | 1000 |
Chg Current Threshold | 75 |
Quit Current | 40 |
Dsg Relax Time | 1800 |
Chg Relax Time | 60 |
Quit Relax Time | 1 |
Max IR Correct | 400 |
[State(Gas Gauging)] | |
Qmax Cell 0 | 1645 |
Cycle Count | 1 |
Update Status | 6 |
V at Chg Term | 3996 |
Avg I Last Run | -4217 |
Avg P Last Run | -14748 |
Delta Voltage | 10 |
T Rise | 0 |
T Time Constant | 32767 |
[OCVa Table(OCV Table)] | |
Chem ID | 247 |
[R_a0(Ra Table)] | |
Cell0 R_a flag | 0 |
Cell0 R_a 0 | 19 |
Cell0 R_a 1 | 23 |
Cell0 R_a 2 | 16 |
Cell0 R_a 3 | 17 |
Cell0 R_a 4 | 15 |
Cell0 R_a 5 | 12 |
Cell0 R_a 6 | 12 |
Cell0 R_a 7 | 9 |
Cell0 R_a 8 | 9 |
Cell0 R_a 9 | 6 |
Cell0 R_a 10 | 13 |
Cell0 R_a 11 | 19 |
Cell0 R_a 12 | 19 |
Cell0 R_a 13 | 31 |
Cell0 R_a 14 | 121 |
[R_a0x(Ra Table)] | |
xCell0 R_a flag | 55 |
xCell0 R_a 0 | 19 |
xCell0 R_a 1 | 23 |
xCell0 R_a 2 | 16 |
xCell0 R_a 3 | 17 |
xCell0 R_a 4 | 15 |
xCell0 R_a 5 | 12 |
xCell0 R_a 6 | 12 |
xCell0 R_a 7 | 11 |
xCell0 R_a 8 | 11 |
xCell0 R_a 9 | 7 |
xCell0 R_a 10 | 16 |
xCell0 R_a 11 | 23 |
xCell0 R_a 12 | 23 |
xCell0 R_a 13 | 38 |
xCell0 R_a 14 | 148 |
[Data(Calibration)] | |
CC Gain | 5.178 |
CC Delta | 5.168 |
CC Offset | -0.74 |
Board Offset | 0.03 |
Int Temp Offset | 0 |
Ext Temp Offset | 0.2 |
Pack V Offset | -1 |
[Current(Calibration)] | |
Deadband | 5 |
[Codes(Security)] | |
Sealed to Unsealed | 36720414 |
Unsealed to Full | FFFFFFFF |
Authen Key3 | 1234567 |
Authen Key2 | 89ABCDEF |
Authen Key1 | FEDCBA98 |
Authen Key0 | 76543210 |