* under is 16page mention of BQ27410-G1's
Class |
SubClass ID |
SubClass |
Offset |
Name |
Data Type |
Min |
Max |
Default |
Unit |
measured |
Calibration |
104 |
Data |
0 |
CC Gain |
F4 |
1.00E-01 |
4.00E+01 |
0.4768 |
Num (2^-10Ω) |
11.35mΩ |
Calibration |
104 |
Data |
4 |
CC Delta |
F4 |
2.98E+04 |
1.19E+06 |
567744.568 |
Num (2^-10Ω) |
11.328mΩ |
Calibration |
104 |
Data |
8 |
CC Offset |
U2 |
0 |
65535 |
-1200 |
Num (mV) |
-6.507mV |
Calibration |
104 |
Data |
10 |
Board Offset |
I1 |
-128 |
127 |
0 |
Num(uV) |
0.0314uA |
Calibration |
104 |
Data |
13 |
Pack V Offset |
I1 |
-128 |
127 |
0 |
Num(mV)w |
-10mV |
Class |
SubClass ID |
SubClass |
Offset |
Name |
Data Type |
Min |
Max |
Default |
Unit |
측정값 |
Calibration |
104 |
Data |
0 |
CC Gain |
F4 |
1.00E-01 |
4.00E+01 |
0.4768 |
Num (2^-10Ω) |
11.35mΩ |
Calibration |
104 |
Data |
4 |
CC Delta |
F4 |
2.98E+04 |
1.19E+06 |
567744.568 |
Num (2^-10Ω) |
11.328mΩ |
Calibration |
104 |
Data |
8 |
CC Offset |
U2 |
0 |
65535 |
-1200 |
Num (mV) |
-6.507mV |
Calibration |
104 |
Data |
10 |
Board Offset |
I1 |
-128 |
127 |
0 |
Num(uV) |
0.0314uA |
Calibration |
104 |
Data |
13 |
Pack V Offset |
I1 |
-128 |
127 |
0 |
Num(mV)w |
-10mV |
Q1) if "CC Gain" values is 11.35mΩ, can i put in "0.01135 / (2^-10)" ?
& how about the "CC Delta" values ?