Dear All,
I design a buck-boost thru the help of webench and the schematic as below
I load a 0.75A on the output and turn on the input(3V), during start up I can see a 1V ripple on the output 5.56Khz frequency of the ripple.
Thus anybody design like this and encounter same problem.
Hope you can help me.
Thx