Hi,
I am wondering what solutions are available to generate 3V3 (100mA/500mA) from USB (4V75-5V25) and Lithium-ion battery(3V0-4V7). The 3V3 system is powered from USB when conected and battery when USB is not connected. When connected to USB the current consumption must be limited to 100mA until after enumeration then changed to 500mA. A MICRO controls the 100mA to 500mA change.
Regards Grant