Datasheet for LM2941 specifies minimum of 22uF for the output capacitor in order to maintain stability. Is this reccomendation for nominal capacitance or should measures be taken to ensure Cout is >22uF over temp, frequency, lifetime, etc. Additionally are there any known problems with the output capacitance being composed of multiple capacitors (say 2x12uF) other than reduced ESR?