Other Parts Discussed in Thread: BQ24160, BQ24190
Hi,
I am looking for Li-ion (Single Cell) Battery Charge Management IC, please kindly help to recommend.
Features:
a) Adapter/USB Inputs
b) Support more than 1.1A Charge Current, Charge Voltage: 4.2V
c) Input operating voltage max: >6.5V, Absolute Max: >18V
d) Stand Alone Control Interface
e) Linear type
f) Charge Timer and Temperature Monitor Necessary
g) Primary Charge : Min Current
Thanks.