PWM and PFM mode change at about 100mA.
(datasheet P16 [Power-save mode and synchronization])
Is there not the hysteresis?
・PWM→PFM mode
Save Mode is entered when the average inductor current gets lower then about 100mA.
・PFM→PWM mode
When the load increases above the minimum forced inductor current of about100mA,
the device will automatically switch to PWM mode.