Hello,
I wanted to confirm the output capacitor selection for pth08t250w, pth08t220w and pth08t230w using Turbo trans for the following requirements
1) Vin=11.5 – 12.5, Iout=50A, Load step = 25A, Max voltage deviation=40 mV
T2 calculator suggests Rtt = 0 , Cout = 8298 uF
So I choose 13* 680 uF (T530D687M003A(1)E010 with ESR = 10 m ohm) and In parallel I place 47uF ceramic and 2.2 uF ceramic
2) Vin=11.5 – 12.5, Iout=16A, Load step = 12A, Max voltage deviation=45 mV
T2 calculator suggests Rtt = 0 , Cout = 1546 uF
So I choose 5* 330 uF ((T530D337M006A(1)E006 with ESR= 6 m ohm) and In parallel I place 47uF ceramic and 2.2 uF ceramic
3) Vin=11.5 – 12.5, Iout=6A, Load step = 4.5 A, Max voltage deviation= 50 mV
T2 calculator suggests Rtt = 0 , Cout = 2258 uF
So I choose 7* 330 uF (T530D337M006A(1)E006 with ESR= 6 m ohm) and In parallel I place 47uF ceramic and 2.2 uF ceramic
47 uF(C3216X5R0J476M) and 2.2uF (C1005X5R0J225K) from TDK will be used
Regards,
Chandana