Input Voltage |
36/40vdc -140vdc (dynamically varying).however max voltge is for 2mts only for the purpose of testing . otherwise usual range shall be bet 36-74vdc (varying) |
|||||||||
2 |
Output Voltage/Wattage |
74VDC,300Ma (constant) |
||||||||
3 |
POT for Output Voltage Adjustment |
not required |
||||||||
4 |
Mounting Arrangement |
DC/DC Board Mount-thru hole |
||||||||
5 |
Dimensions |
LOW profile |
||||||||
6 |
Any Other Special Features Required |
1. Output over voltage protection 2.Negative/Possitive logic |
||||||||
Requirement:2 |