Hi,
The capacitor C4 and C5 in the evaluation board of BQ51013B are used as parallel resonance ?
Can I combine both capacitor into one with the value of 1800pF+100pF ?
or use two capacitor with the value of 1500pF and 400pF ?
or use three capacitor to make it 1900pF ?
Thanks