Hi all,
The data sheet of LM2676 says "the output voltage is ensured to a ±2% tolerance" on first page. On page 3, the test condition for Vout min, max and typical is 100mA ≤ IOUT ≤ 3A. Does 2% tolerance also apply for load under 100mA (0 - 99mA)?
Nick