I am looking for buck converter for portable device application, please do kindly help to advise, thanks.
Vin 10V (max)
Vout 3.3V or 5V
Max Output current 500mA
High switching frequency of >1MHz
More high frequency is better for them.
Small solution size
High efficiency at light load condition, can achieve longer battery life
Possible to improve RF spurious performance?
Any DCAP2 part with above features?