Hi experts,
I got bit confuse for choosing an appropriate Driver for my High power LEDs,Anybody please suggest me the Buck boost driver
My Specification is below:
Input Specifications-
Input voltage:12V
Current :2.8Ah
Buck boost output required-
Voltage:15V
Current:2A
Pulse Current time: 300ms