In the datasheets for PTH08T220W and PTH08T240W no Absolute Maximum Ratings are given for the SmartSync pin. The datasheet lists 5.5V max for "SYNC High-Level Input Voltage" in the electrical characteristics, is this to be seen as absolute maximum, or is it OK to apply Vin? (At Vin = 12.7V)